Loading...

Temperature Sensor for EA707D-15A EA707D-202

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For EA707D-15A Temperature Sensor
    ・Full length …2m
    ・Sensor type…linear type K thermocouple
    ・Weight …27g
    ・Temperature Range …-50℃~250℃
    ・Sensor Section Accuracy …-20~0℃:±2.5℃,0~250℃:±1.1℃

    Temperature Sensor for EA707D-15A EA707D-202 | ESCO | MISUMI India