(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・DC voltage-400m/4/40/400/600V
・AC voltage-4/40/400/600V
・Resistance-400/4k/40k/400k/4M/40MΩ
・Continuity check and diode check
・Power supply-LR44 x 2 pcs
・Weight-110g
・Automatic hold and automatic power-off functions
・With a test lead
・Dim.-76 x 18 x 117(H)mm
Please check the type/dimensions/specifications of the part EA707BB-1 in the Pocket Digital Tester EA707BB-1 series.