Digital multimeter high performance type

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・High performance type
・True effective value type
・DC/AC voltage-60.000m/600.00m/6.0000/60.000/600.00/1000.0V
・DC/AC current-600.00μ/6000.0μ/60.000mA/600.00mA
・Resistance value-60.000/600.00/6.0000k/60.000k/600.00k/6.0000M/60.00M/600.0MΩ
・Capacitance-1.000n/10.00n/100.0n/1.000m/10.00m/100.0m/1.000m/10.00m/100.0mF
・Frequency-99.999/999.99/9.9999/99.999/500.00kHz
・Temperature--0.0to260℃(EA707A-31)
・Decibel conversion, PEAK measurement, conductive check, diode check esp.
・Battery-AA batteryx4 pcs(included)
・Size-93(W)x53(D)x197(H)mm
・Weight-650g(including battery)