Loading...

Digital Vibrometer EA706XA-2

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range-Speed: 0.5 to 199.9mm/s (Vibration frequency and displacement can not be measured.),Acceleration: 0.5 to 199.9m/s2
    ・Measurement frequency-10Hz to 1KHz
    ・Accuracy-±(5%+2dgt), (@80Hz/160Hz, @23±5℃)
    ・Power supply-9V battery x 1 pc
    ・Weight-274g
    ・Dim.-78(W) x 38(D) x 185(H)mm(Sensor section dia. 16 x 29mm)