(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pyrometer EA701XE-2

Pyrometer EA701XE-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range: -40 to 450℃
・With automatic power-off function
・With automatic holding function
・Dim.-46(W) x 78(D) x 160(H)mm
・Weight-About 157g (including batteries)
・Emissivity-0.95, 0.90, 0.85
・Measurement accuracy--40 to -20: ±3℃-19.9 to 399℃: ±2%rdg or ±2℃400 to 450℃: ±2.5%rdg
・Power supply-9V battery x 1 pc
・With laser marker

Part Number
EA701XE-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,759.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701XE-2 in the Pyrometer EA701XE-2 series.

X
whatsapp-qr whatsapp-icon