(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[2 Points]Digital Thermometer Set EA701SG-2

[2 Points]Digital Thermometer Set EA701SG-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,788₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・※…Sensor Probe Separately Sold(Select one from EA701BA-11A To -17、EA701SF-1 To -4)
・Sensor …KType Thermocouple (2ch)
・Measurement Range …-203.3 To 1368℃
・Resolution …0.1/1℃Automatic Change((Increase : (Increase:199.9℃/Drops:190℃)
・Accuracy …±(0.3%rdg+1)℃:0.1 To 1000.0℃、±(0.5%rdg+1)℃:-50.0 To 0.0℃/1001 To 1300℃(Display Resolution 1℃:+1dgt)
・Function …Highest And Lowest Temperature Display 、Hold 、Average 、Auto Power Off 、temperature difference display (CH1-CH2)、Backlight
・Power Supply …AAA Battery ×6 Pcs (With )
・Size …72(W)×35(D)×151(H)mm
・Weight …255g
・Accessories …Indicator Vinyl Cover

Part Number
EA701SG-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,787.51

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon