(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[1Point]Digital Thermometer Set EA701SG-1

[1Point]Digital Thermometer Set EA701SG-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・※…Sensor Probe Separately Sold(Select From EA701BA-11A to -17、EA701SF-1 to -4.)
・Sensor …KType Thermocouple (1ch)
・Measurement Range …-73.3 to 1371℃
・Resolution …0.1℃
・Accuracy …±(0.3%rdg+1)℃:0.1 to 1000.0℃、±(0.5%rdg+1):-50.0 to 0.0℃/1001 to 1300℃
・Function …Highest And Lowest Temperature Display 、Hold 、Average 、Auto Power Off 、Memory Function (150Point )、Auto Power Off Release
・Power Supply …AAA Battery ×6 Pcs (With )
・Size …72(W)×35(D)×151(H)mm
・Weight …240g
・Accessories …Indicator Vinyl Cover

Part Number
EA701SG-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,095.85

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon