Loading...

Thermometer (Digital) EA701SA-20

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Resolution-0.1℃ (-99.9 to 199.9℃), 1℃ (200 to 1250℃)
    ・Body accuracy-±0.2℃
    ・Function-Data holding, max/min value display, variation display, alarm setting, clock
    ・Power supply-AAA battery x 4 pcs
    ・Dim.-66(W) x 25(D) x 175(H)mm
    ・Sensor cord length-1.1m
    ・Weight-200g (including batteries)
    ・Accessories-K-type thermocouple standard sensor (1 pc), soft case
    ・Specs…Body + standard sensor
    ・Range…-100 to 300℃
    ・Sensor dim.…Dia. 2.3 x 150mm