Loading...

Digital Thermometer EA701CA

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・With holding functionWith max., min. value display function
    ・Temperature range (Body)--50 to 199.9℃ (At time of using supplied sensor EA701CA-1), 200 to 1000℃(At time of using separately sold sensor EA701CA-11) (2 ranges)
    ・With soft case
    ・K-type thermocouple
    ・Temperature sensor, relay cable (1m) included
    ・Temperature range (Sensor): -50 to 250℃
    ・Resolution-0.1℃
    ・Body accuracy-±1.2% (Ta: 10 to 30℃),Sensor: K-type thermocouple (Equivalent to JIS Class 2)
    ・Serviceablefor during 80 hours continuously
    ・Weight-180g
    ・Power supply-9V battery x 1 pc
    ・Body dim.-64(W) x 26(D) x 170(H)mm
    ・The temperature range of the body is limited by the temperature range of a sensor used.