Loading...

Pyrometer EA701BC-16

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・With a class Ⅱ (JIS C6802) laser marker
    ・Display range: -50 to 1,300℃
    ・Measurement range--60 to +500℃ (infrared radiation sensor)
    ・Accuracy-Larger value of ±2%rdg or ±2℃
    ・Resolution-0.1℃(-9.9 to +199.9℃)1℃ (at other range)
    ・Emissivity-0.10 to 1.00 (configurable)
    ・Power supply-AAA battery x 2 pcs
    ・Dim.-39(W) x 72(D) x 175(H)mm
    ・Weight-180g
    ・Auto power-off function
    ・K-type thermocouple temperature sensor usable:(separately sold) EA701AB-1, AB-2, AB-3 (P.513)