Loading...

Pyrometer EA701BC-14

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・With Class Ⅱ (JIS C6802) laser marker
    ・Measurement range: -60 to 500℃
    ・Displayed resolution-0.1℃ (-9.9 to 199.9℃)1℃ at other range
    ・Measurement accuracy-±2% or ±2℃
    ・Rate of reaction-About 1 sec.
    ・Emissivity-0.95 (Fixed)
    ・Power supply-AAA battery x 2 pcs
    ・Weight-179g
    ・Dim.-39(W) x 72(D) x 175(H)mm