• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Water-Proof Type Pyrometer EA701BC-10

Water-Proof Type Pyrometer EA701BC-10

【Product Specifications】
・Measurement range: -33 to 180℃
・Resolution-0.2℃ (-9.8 to 180℃), 1℃ (at other range)
・Measurement accuracy-Larger value of ±2.5% or ±2.5℃ (0℃ or more)
・Emissivity-0.95 (fixed)
・Dust-proof, water-proof-IP67
・Function-Auto power-off
・Power supply-LR44 x 2 pcs
・Dim.-Dia. 18 x 82(H)mm
・Weight-21g (including batteries)
・Accessories-Strap
・Waterproof structure and washable with water
・Compact and light weight design, convenient for carrying

Part Number

Configured Part Number is shown.

EA701BC-10

Part Number
EA701BC-10
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701BC-10 in the Water-Proof Type Pyrometer EA701BC-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)