[For EA701BB-11,-13] Sensor EA701BB-62

[For EA701BB-11,-13] Sensor EA701BB-62

【Product Specifications】
・For EA701BB-11~BB-13, Sensor For liquid
・Description …Standard
・Measurement Range …-40~250℃
・Accuracy …±0.8℃(-40~100℃), ±1.4℃(101.1~150.0℃), ±2.3℃(150.1~199.9℃), ±2.5℃(200~220℃), ±3.0℃(221~240℃), ±4.0℃(241~250℃)
・Waterproof …IPX7
・Size…Dia 3×150mm
・Weight …55g
・Code Length …1m
・Tip Material …SUS30

Part Number

Configured Part Number is shown.

EA701BB-62

Part Number
EA701BB-62
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701BB-62 in the [For EA701BB-11,-13] Sensor EA701BB-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)