(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermometer (Waterproof) EA701BB-11

Digital Thermometer (Waterproof) EA701BB-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,860₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Sensor-Thermistor
・Measurement range--40 to 250℃
・Resolution-0.1℃(-19.9 to 199.9℃)、1℃(at other range)
・Accuracy-±0.2℃(-40 to 199.9℃)、 ±1.0℃(200 to 250℃)
・Water-proof-IPX6
・Function-Data holding、max/min value display、auto power off、proofreading mode
・Working tenperature-humidity-0 to 50℃、less than 70%RH (no freezing)
・Power supply-AAA battery x 2 pcs
・Dim.-70(W)×40(D)×175(H)mm
・Weight-150g
・Accessories-Temperature sensor(EA701BB-62)、wrist strap

Part Number
EA701BB-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,859.76

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon