[K Thermocouple] Telescopic Type Sensor EA701BA-17

[K Thermocouple] Telescopic Type Sensor EA701BA-17

【Product Specifications】
・Description …The Telescopic system
・Temperature Range …-20 To 80℃
・Probe Tip Dim. …Dia 8 To 18.7×180 To 940mm
・Code Length …0.6 To 1.36m

Part Number

Configured Part Number is shown.

EA701BA-17

Part Number
EA701BA-17
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701BA-17 in the [K Thermocouple] Telescopic Type Sensor EA701BA-17 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)