[K Thermocouple] Sensor With Clip EA701BA-16

[K Thermocouple] Sensor With Clip EA701BA-16

【Product Specifications】
・Description …Including Clips (Red )
・Temperature Range …-20 To 60℃
・Probe Tip Dim. …8mm
・Code Length …2m

Part Number

Configured Part Number is shown.

EA701BA-16

Part Number
EA701BA-16
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701BA-16 in the [K Thermocouple] Sensor With Clip EA701BA-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)