• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Digital Thermometer EA701B-3

Digital Thermometer EA701B-3

【Product Specifications】
・Daily living water-proof level water-resistance type
・Measurement range: -50 to +250℃
・Resolution-0.1℃
・Measurement accuracy-±1℃ (-30 to 150℃)
・Dim.-80 x 32 x 112(H)mm
・Weight-114g
・Power supply-LR44 x 1 pc
・Stainless steel probe-Dia. 4.5 x 103mm
・Cord length-550mm
・With upper/lower limits temperature alarm setting function and data holding function

Part Number

Configured Part Number is shown.

EA701B-3

Part Number
EA701B-3
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)