Digital Thermometer EA701B-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Measurement range--50 to +150℃
・Resolution-0.1℃
・Measurement accuracy-±1℃(-20 to 100℃)
・Dim.-65 x 18 x 100(H)mm
・Weight-94g
・Power supply-AAA battery x 1 pc
・Stainless steel probe-Dia. 3.5 x 100mm
・Cord length-800mm
・With max./min. temperature alarm setting function and data holding function