• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Sensor for Food EA701AM-3

Sensor for Food EA701AM-3

【Product Specifications】
・For EA701AL, AM
・Measurement range: -50 to +150℃ (NTC)
・Sensor part dim.-Dia. 4 x 125mm (excluding grip)
・With fixed length cable

Part Number

Configured Part Number is shown.

EA701AM-3

Part Number
EA701AM-3
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701AM-3 in the Sensor for Food EA701AM-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)