(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K-Type Thermocouple Temperature Sensor EA701AB-2

K-Type Thermocouple Temperature Sensor EA701AB-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,795₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For EA701AA-2, -10, AB-10, BC-16, -17
・Measurement range…-50 to 700℃
・Cable length…56cm

Part Number
EA701AB-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,794.98

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA701AB-2 in the K-Type Thermocouple Temperature Sensor EA701AB-2 series.

X
whatsapp-qr whatsapp-icon