(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermocouple Thermometer EA701AB-10

Digital Thermocouple Thermometer EA701AB-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Display range: -50 to 1,300℃
・Measurement range--50 to +200℃(Supplied sensor)
・Resolution-0.1℃ (at -50 to 199.9℃ range)
・Power supply-9V battery x 1 pc
・With highest, lowest reading memory display function
・Sensor-EA701AB-1 is supplied.
・Dim.-62(W) x 35(D) x 184(H)mm
・Weight-AA-2: 165g, AB-10: 175g
・Sensor probe is sold separately (Select from EA701AB-2, -3.)
・Temperature measurement channel…2 channels (switching, difference)

Part Number
EA701AB-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,349.76

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon