(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermocouple Thermometer EA701AA-10

Digital Thermocouple Thermometer EA701AA-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,225₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・K type thermocouple: EA701AB-1, -2, -3 (separately sold)
・Display range: -60 to +1,200℃
・Measurement range--50 to +200℃ (accessory sensor)
・Accuracy-±2.2℃ or ±0.75%rdg
・Resolution-0.1℃ (-50 to +199.9℃) 1℃ (other range)
・Power supply-CR2032 x 1 pc
・Weight-40g
・Dim.-Body: 42(W) x 21(D) x 78(H)mmAccessory sensor cable length: 1m

Part Number
EA701AA-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,225.49

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1