Loading...

3/8", 1/2"sq Impact Socket Set(With Tray) EA687YA-8

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17676. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-3/8、1/2
・(3/8) Impact Socket(Hexagonal Shaft)-7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm
・(1/2) Impact Socket(Hexagonal Shaft)-10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32mm
・3/8 Extension Bar-75mm
・1/2 Extension Bar-150mm
・Socket adapter-1/4(female)x3/8(male), 1/2(female)x3/8(male), 3/8(female)x1/2(male), 3/4(female)x1/2(male)
・1/2"Ball Joint.
・Only one hole on ball joint side
・Case shape-tray type(Size:375×180×45(H)mm)

3/8", 1/2"sq Impact Socket Set(With Tray) EA687YA-8 | ESCO | MISUMI India