Combination Spanner(With Tray) EA687YA-13

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17662. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・Size-5.5, 6, 7, 20, 21, 22, 23, 24mm
・Length-127 to 315mm
・12 Points.
・15 degrees.
・Case shape-tray type(Size:375×180×45(H)mm)