Loading...

1/2"sqx 3/8 "sq Socket Adapter EA687CV-34

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17580. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Length-40mm
・The extension bar of EA687BV-101, -102, -103 (P.508) (separately sold) can be inserted into the insertion hole provided in the main body. It is also usable as the type T slide handle.
・Male-3/8
・Female-1/2