1/2"sqx1, 1/16" Deep Socket EA687CT-113

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17556. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-1/2
・Length-77mm
・Across flats(inch)-1.1/16
・Dia.(mm)-35.8