Loading...

(1/2")Socket Wrench Set EA687CB

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17405. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/2
・Socket (12P) -9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 27, 30, 32mm
・Ratchet handle
・Extension bar-127, 254mm
・Universal joint
・T-type slide handle