3/8"sq Ratchet Handle EA687BR-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17315. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-3/8
・Length-200mm
・Right/left switch type
・Push type
・Feed angle-6 degrees