• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
(3/8")Socket Wrench Set EA687BA

(3/8")Socket Wrench Set EA687BA

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Socket (6P)-6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 24mm
・Deep socket-8, 10, 11, 12, 13, 14, 15, 17, 19mm
・Plug socket-16, 21mm
・(+) Bit-#1, #2, #3
・(-) Bit-5.5, 6.5, 8.0mm
・Torx bit-10, 15, 20, 25, 30, 40, 45, 50, 55mm
・Hex bit-3, 4, 5, 6, 7, 8, 10mm
・Positive drive bits-#1, #2
・Ratchet handle
・Extension bar-76, 254mm
・Socket adapter- 3/8M x 1/2F
・Universal joint
・Square drive-3/8

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA687BA
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)