Loading...

1/4"sq Ratchet Handle EA687AR-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17223. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/4
・Length-143mm
・Feed angle-6 degrees
・Right/left switch type
・Push type