Loading...

1/4"sqx4mm Hex Bit Socket EA687AM-104

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17196. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Square drive-1/4
・Length-37mm
・Across flats(mm)-4