Loading...

8x 9mm Ring Gear Wrench EA686RA-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17180. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Straight type.
・Size-8x9mm
・Length-128mm