Loading...

9x11mm Ring Wrench EA686A-2.5

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17172. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・40゚ type.
・Size(mm)-9x11
・Length(mm)-204