Loading...

Open end Wrench EA685B-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17146. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・15° type
・Dim. (Inch)…1/2 x 9/16
・Length (mm)…175