Loading...

13 x16mm Combination Spanner EA685A-8.6

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17142. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・15 degrees.
・Size(mm)-13x16
・Length(mm)-183