Loading...

Open end Wrench EA685A-15

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17131. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・15° type
・Material-Chrome-vanadium steel
・Dim. (mm)…22 x 24
・Length (mm)…284

Open end Wrench EA685A-15 | ESCO | MISUMI India