Socket Adapter (For Gear Wrench) EA684RG-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17122. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・When inserted into gear wrench, etc., it can be used like a ratchet handle.
・Can remove a socket at one-touch.
・Not usable for any gear wrench of different face-to-face dimensions.
・(Hexagonal dim.)-13mm
・(Square drive)-3/8
・Overall length(mm)-24.3