Loading...

13mm Combination Gear Wrench(Flex Type) EA684RC-13

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17108. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Size-13mm
・Length-178mm