Loading...

7/8"Combination Gear Wrench(Flex Type) EA684RC-110

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17104. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Size-7/8
・Length-333mm

7/8"Combination Gear Wrench(Flex Type) EA684RC-110 | ESCO | MISUMI India