Loading...

11/16"Combination Gear Wrench(Flex Type) EA684RC-107

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17100. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Size-11/16
・Length-225mm

11/16"Combination Gear Wrench(Flex Type) EA684RC-107 | ESCO | MISUMI India