Loading...

Combination Gear Wrench(Flex Type) EA684RC-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17094. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・…10Pair
・Material …Chrome-Vanadium Steel
・Size …8・10・11・12・13・14・17・19・22・24mm
・Full length …140 To 333mm
・12 Points
・With Denim Tool Roll

Combination Gear Wrench(Flex Type) EA684RC-1 | ESCO | MISUMI India