Gear Wrench set EA684RB-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17066. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…10Pair
・Material …Chrome-Vanadium Steel
・Size …8・10・11・12・13・14・17・19・22・24mm
・Full length …140 To 333mm
・12 Points
・Right/Left Switch Type
・With Denim Tool Roll