Loading...

30mm Combination Gear Wrench EA684RA-30

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 17062. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Size-30mm
・Length-402mm
・Box side feed angle-5degrees

30mm Combination Gear Wrench EA684RA-30 | ESCO | MISUMI India