(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

22mm Combination Gear Wrench EA684RA-22

22mm Combination Gear Wrench EA684RA-22

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA684RA-22

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    291
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4548745924466
Part Number
EA684RA-22
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,151.64

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    291
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4548745924466

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Open end wrench with ratchet mechanism for easy nut tightening/loosening.
・Size-22mm
・Length-291mm
・Box side feed angle-5degrees

Specifications of EA684RA-22

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    291
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4548745924466
Part Number
EA684RA-22
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,151.64

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1