Combination Wrench (X-Beam) EA684AX-9

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 17022. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・15°offset type
・Twist type easy to apply power
・Size(mm)-9
・Length(mm)-155