Loading...

[14 Pcs] Combination Spanner Set EA684AA-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16992. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome-vanadium steel
・Overall length-159 to 426mm
・12 Points.
・15 degrees.
・Size(mm)-10・11・12・13・14・16・17・19・21・22・24・27・30・32