Loading...

Combination Wrench Set (Inc. 7 pcs) EA684AA

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16991. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Dim.-8, 10, 12, 13, 14, 17, 19mm
・Overall length-140 to 248mm
・12 point
・15° type
・Material-Chrome-vanadium steel