Loading...

Combination Wrench EA684A-10

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16960. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome vanadium steel
・15° type
・12 point
・Dim. (mm)…10
・Length (mm)…159