Loading...

Tool Cart EA683ZE-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16956. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Size-845x416x840(H)mm
・Weight-23kg
・Load capacity-150kg (drawer:35kg)
・Material- steel
・Drawer Inside dim.-675x380x95(H)mm
・Caster-φ100mm
・With key

Tool Cart EA683ZE-1 | ESCO | MISUMI India