Loading...

Tool Box EA683ZB-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16952. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material- steel
・With inner tray
・Size(mm)-428x177x184(H)
・Weight-4.3kg

Tool Box EA683ZB-4 | ESCO | MISUMI India